IESNA:LM-63-2002
[TEST]P1389146
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-727-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25615.4
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
182.7 252.9 393.4 751.7 1644.0 2367.6 2929.7 3400.4 3892.2 4461.3 5184.9 6105.3 7362.9 9505.7 12280.8 15287.8 18744.4 21133.1 
21849.7 21027.7 19151.8 17395.4 15709.3 13629.7 8894.4 4538.6 2409.8 1833.7 1672.1 1644.0 1608.9 1208.4 597.2 449.6 147.5 56.2 0.0 
182.7 245.9 379.4 772.8 1615.9 2402.8 2922.7 3386.3 3885.2 4503.4 5191.9 6098.2 7376.9 9379.2 12344.0 15393.1 18646.0 21048.8 
21934.0 21168.2 19313.4 17585.1 15737.4 13629.7 9105.2 4454.2 2466.0 1854.8 1679.1 1637.0 1608.9 1215.4 590.2 442.6 147.5 56.2 0.0 
182.7 245.9 365.3 709.6 1489.4 2269.3 2915.6 3365.3 3892.2 4496.4 5191.9 6112.3 7257.5 8873.4 11620.4 15006.7 18624.9 21196.3 
22306.3 21948.0 20374.3 18835.7 16685.9 14325.2 10510.3 5494.0 2964.8 2044.5 1728.3 1637.0 1594.8 1447.3 604.2 428.6 175.6 70.3 0.0 
182.7 238.9 351.3 618.3 1306.8 2058.5 2810.2 3337.2 3843.0 4426.1 5156.8 5908.5 6857.0 8065.4 10152.0 13447.0 17599.2 21238.5 22805.2 
22966.8 22151.8 21182.2 19489.1 16285.4 12442.4 7348.8 4046.8 2508.1 1868.8 1651.0 1552.7 1433.2 604.2 386.4 196.7 91.3 0.0 
182.7 238.9 323.2 512.9 1039.8 1756.4 2529.2 3175.6 3667.4 4264.6 4875.8 5536.2 6372.2 7229.4 8367.5 10412.0 13988.0 18983.2 22706.8 
24006.5 23697.4 23008.9 22875.4 21786.5 17859.1 11585.2 6028.0 3547.9 2213.1 1580.8 1264.6 1131.1 695.5 351.3 245.9 133.5 0.0 
182.7 231.8 295.1 428.6 730.7 1355.9 2065.5 2768.1 3400.4 3906.2 4503.4 5142.8 5775.1 6554.9 7419.1 8578.3 10306.6 13475.1 18920.0 
23514.8 25348.4 25102.5 24259.5 24667.0 24111.9 21182.2 13032.5 5768.0 2704.9 1566.7 1018.7 779.8 590.2 330.2 274.0 189.7 0.0 
182.7 224.8 267.0 337.2 484.8 786.9 1363.0 1981.2 2683.8 3351.2 3941.4 4482.3 5121.7 5796.1 6484.6 7383.9 8592.3 10278.5 12744.5 
16861.5 22201.0 25987.8 27118.9 26585.0 26296.9 26339.1 24456.2 17086.3 7503.4 2866.5 1152.2 709.6 526.9 421.5 344.3 281.0 0.0 
182.7 210.8 238.9 274.0 337.2 435.6 625.3 976.6 1510.5 2107.7 2725.9 3421.5 4095.9 4784.4 5458.9 6196.6 7124.0 8234.0 9709.4 11725.8 
14704.6 18484.4 23065.1 27259.4 28271.1 27730.1 27118.9 25032.3 19952.8 10889.7 4686.1 1552.7 737.7 562.0 456.7 393.4 0.0 
182.7 210.8 238.9 267.0 323.2 407.5 576.1 892.3 1384.0 1946.1 2564.4 3224.8 3920.3 4615.8 5304.3 6035.0 6934.3 8002.2 9449.5 11529.0 
14248.0 17852.1 22369.6 26725.5 28299.2 27786.3 27006.5 25081.5 20901.2 12119.2 5325.4 1777.5 737.7 576.1 477.7 414.5 0.0 
182.7 203.7 217.8 231.8 245.9 274.0 309.1 379.4 477.7 653.4 941.4 1320.8 1812.6 2325.5 2943.7 3604.1 4355.9 5339.5 6463.6 7896.8 9835.9 
11922.5 14746.8 18062.9 22482.0 25355.5 24119.0 20669.4 15821.7 10714.1 7095.9 4229.4 2332.5 1124.1 477.7 463.7 0.0 
182.7 189.7 196.7 196.7 196.7 196.7 196.7 196.7 196.7 210.8 224.8 252.9 288.1 344.3 407.5 512.9 660.4 899.3 1257.6 1805.6 2585.4 3442.6 4405.1 5121.7 
5732.9 6927.3 8732.8 9561.9 8606.4 6772.7 4939.0 3512.8 2199.0 829.0 126.5 42.2 0.0 
182.7 189.7 189.7 182.7 182.7 175.6 168.6 161.6 161.6 161.6 161.6 161.6 168.6 175.6 189.7 203.7 238.9 302.1 421.5 611.2 885.2 1103.0 1110.0 899.3 
765.8 990.6 1622.9 2395.7 2480.0 1854.8 1011.7 484.8 196.7 77.3 35.1 21.1 0.0 
182.7 182.7 175.6 168.6 161.6 161.6 147.5 140.5 133.5 133.5 133.5 126.5 126.5 119.4 119.4 119.4 126.5 140.5 182.7 274.0 365.3 372.4 231.8 147.5 105.4 91.3 
77.3 77.3 70.3 63.2 56.2 35.1 28.1 28.1 21.1 21.1 0.0 
182.7 175.6 161.6 147.5 140.5 140.5 126.5 119.4 105.4 91.3 84.3 77.3 70.3 63.2 49.2 42.2 35.1 28.1 28.1 28.1 21.1 14.1 14.1 7.0 7.0 7.0 14.1 14.1 7.0 14.1 14.1 14.1 14.1 
14.1 21.1 21.1 0.0 
182.7 161.6 147.5 133.5 126.5 112.4 98.4 77.3 63.2 56.2 42.2 35.1 21.1 21.1 14.1 14.1 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 7.0 14.1 14.1 
14.1 0.0 
182.7 154.6 133.5 119.4 112.4 91.3 77.3 56.2 42.2 28.1 21.1 14.1 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 14.1 14.1 
0.0 
182.7 147.5 126.5 112.4 98.4 77.3 56.2 42.2 28.1 14.1 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 7.0 
0.0 
182.7 147.5 126.5 105.4 91.3 70.3 49.2 35.1 21.1 14.1 7.0 0.0 0.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 
0.0 
182.7 147.5 126.5 105.4 84.3 70.3 42.2 28.1 21.1 7.0 0.0 0.0 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
0.0 
182.7 147.5 126.5 105.4 84.3 70.3 49.2 35.1 21.1 7.0 0.0 21.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
182.7 147.5 126.5 105.4 91.3 70.3 49.2 35.1 28.1 14.1 14.1 21.1 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 0.0 
0.0 
182.7 147.5 126.5 105.4 84.3 70.3 49.2 35.1 28.1 14.1 14.1 28.1 14.1 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
0.0 
